(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - Torqueless Thread Forming, Short Chamfer, SC-TL-RZ (Part Numbers)

Forming Taps - Torqueless Thread Forming, Short Chamfer, SC-TL-RZ
  • Volume Discount

The number of chamfer threads is just 1, creating a roll tap with specially shaped threading parts for achieving low torque use.

PDF

Part Number

Configured Part Number is shown.

SRZM41.7D1

 
Part Number
SRZM41.7D1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s)

10 Days or more

M1.70.3536G43.6-32.55b3

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part SRZM41.7D1 in the Forming Taps - Torqueless Thread Forming, Short Chamfer, SC-TL-RZ series.

Products like this...

Part Number
SRZM41.2B1
SRZM41.4C1
SRZM41.6D1
SRZM42.0E1
SRZM52.5F1
SRZM52.6F1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s)

10 Days or more

M1.20.2536G44.5-32.55a3
1 Piece(s)

10 Days or more

M1.40.336G45.4-32.55b3
1 Piece(s)

10 Days or more

M1.60.3536G46.3-32.55b3
1 Piece(s)Available

9 Days or more

M20.442G47.2-32.55b4
1 Piece(s)Available

9 Days or more

M2.50.4546G58.11432.55c4
1 Piece(s)Available

9 Days or more

M2.60.4546G58.1-32.55c4

Additional Products in this Category

Tech Support