(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersink (for Machining Center) CS-Q

Countersink (for Machining Center) CS-Q
  • Volume Discount

Countersink that can perform high-precision chamfering of round holes and mounting surfaces of small screws and bolts.
[Features]
· It has a single blade ideal for use in machining centers.
[Applications]
· Ideal for use with NC machines and machining centers.
* Use after fixing both the tool and the workpiece.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS010Q
CS015Q
CS020Q
CS025Q
CS030Q
CS035Q
CS040Q
CS045Q
CS050Q
CS060Q
CS4.0Q
CS6.0Q
CS8.0Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
D1
(mm)
Shape
1 Piece(s)Available

10 Days or more

810X90°X8465.51.6Ck
1 Piece(s)Available

10 Days or more

1015X90°X10567.53.2Ck
1 Piece(s)Available

10 Days or more

1020X90°X1060104Ck
1 Piece(s)Available

10 Days or more

1025X90°X1065117Ck
1 Piece(s)Available

10 Days or more

1230X90°X127012.59Ck
1 Piece(s)Available

10 Days or more

1235X90°X12751511Ck
1 Piece(s)Available

10 Days or more

1240X90°X12801712.5Ck
1 Piece(s)Available

10 Days or more

1245X90°X128518.514Ck
1 Piece(s)Available

10 Days or more

1250X90°X12902016Ck
1 Piece(s)Available

10 Days or more

1660X90°X161002420Ck
1 Piece(s)Available

10 Days or more

44X90°X450-0.6Cj
1 Piece(s)Available

10 Days or more

66X90°X650-1Cj
1 Piece(s)Available

10 Days or more

88X90°X850-1.3Cj

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA
Number of flutes 1

Additional Products in this Category

Tech Support