(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Aluminum, AL+SP/AL-SP

Spiral Flute Taps - For Aluminum, AL+SP/AL-SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Flute Taps - For Aluminum, AL+SP/AL-SP
  • ASHPQ3.0G
  • ASHR8.0N
  • Volume Discount

A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.

Part Number

Configured Part Number is shown.

Part Number
ASHMR010M
ASHMR010N
ASHMR010O
ASHMR012M
ASHMR012N
ASHMR012O
ASHMR012P
ASHMR014O
ASHMR014Q
ASHMR016O
ASHMR016Q
ASHMR8.0N
ASHPQ2.0E
ASHPQ2.3E
ASHPQ2.5F
ASHPQ2.6F
ASHPQ3.0G
ASHPQ3.5H
ASHPR4.0I
ASHPR5.0K
ASHPR6.0M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M10175P323-75.583e
1 Piece(s)Available

9 Days or more

M101.2575P323-75.583e
1 Piece(s)Available

9 Days or more

M101.575P323-75.583e
1 Piece(s)Available

10 Days or more

M12182P326-8.56.593e
1 Piece(s)Available

9 Days or more

M121.2582P326-8.56.593e
1 Piece(s)Available

9 Days or more

M121.582P326-8.56.593e
1 Piece(s)Available

9 Days or more

M121.7582P326-8.56.593e
1 Piece(s)Available

9 Days or more

M141.588P326-10.58113e
1 Piece(s)Available

9 Days or more

M14288P326-10.58113e
1 Piece(s)Available

9 Days or more

M161.595P326-12.510133e
1 Piece(s)Available

9 Days or more

M16295P326-12.510133e
1 Piece(s)Available

9 Days or more

M81.2570P319-6.2583e
1 Piece(s)Available

9 Days or more

M20.442P27.21232.552c
1 Piece(s)Available

9 Days or more

M2.30.442P27.21232.552c
1 Piece(s)Available

9 Days or more

M2.50.4546P28.11432.552c
1 Piece(s)Available

9 Days or more

M2.60.4546P28.11432.552c
1 Piece(s)Available

8 Days or more

M30.546P291443.263c
1 Piece(s)Available

9 Days or more

M3.50.652P211165473c
1 Piece(s)Available

8 Days or more

M40.752P311175473c
1 Piece(s)Available

9 Days or more

M50.860P313225.54.573c
1 Piece(s)Available

9 Days or more

M6162P3152664.573c

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle 45°

Additional Products in this Category

Tech Support