(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A drill for chamfering the end face after drilling with a drill.
[Features]
· Adopts cobalt high-speed steel with excellent wear resistance.
[Applications]
· By using NC-SD V, larger than the diameter after hole drilling, cleanly-finished chamfered surfaces can be achieved.
Part Number
Configured Part Number is shown.
VCS-D5.0Q
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90° |
---|---|---|---|
Tool Diameter (D)(mm) | 5 | Single blade, two blades | Single blade |
Peripheral Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Coating Y/N | Available | Coating Type | TiN |
Nominal | 5X90° | Overall Length L(mm) | 62 |
l(mm) | 13 | Number of flutes | 2 |
Show More | |||
Dc(mm) | 5 | Shape | Ci |
Show Less |
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90° | Tool Diameter (D)(mm) | 5 |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Coating Y/N | Available | Coating Type | TiN | Nominal | 5X90° |
Overall Length L(mm) | 62 | l(mm) | 13 | Number of flutes | 2 |
Dc(mm) | 5 | Shape | Ci |
Please check the type/dimensions/specifications of the part VCS-D5.0Q in the NC for Starting Drill Chamfering (90°) NC-SD-V series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy