(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDASP Series

Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDASP Series
  • Volume Discount

Both mist and dry processing are possible, and a center through hole form has been adopted that can be used for internally lubricated machining. Suitable for blind holes in aluminum castings, for both longitudinal and transverse machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HDASPS010N
HDASPS010O
HDASPS012N
HDASPS012O
HDASPS012P
HDASPS014O
HDASPS016O
HDASPS018O
HDASPS6.0M
HDASPS8.0N
HDASPT020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shape
1 Piece(s)Available

8 Days or more

M101.2575P424-10m
1 Piece(s)Available

8 Days or more

M101.575P424-10m
1 Piece(s)Available

8 Days or more

M121.2582P429-12m
1 Piece(s)Available

8 Days or more

M121.582P429-12m
1 Piece(s)Available

8 Days or more

M121.7582P429-12m
1 Piece(s)Available

8 Days or more

M141.588P430-12m
1 Piece(s)Available

8 Days or more

M161.595P432-16m
1 Piece(s)Available

8 Days or more

M181.5100P437-16m
1 Piece(s)Available

8 Days or more

M6162P419276k
1 Piece(s)Available

8 Days or more

M81.2570P422-8m
1 Piece(s)Available

8 Days or more

M201.5105P537-16m

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Number of Grooves 3
Torsional Angle 20°

Additional Products in this Category

Tech Support