(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDISP Series (Part Numbers)

Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDISP Series
  • Volume Discount

Both mist and dry processing are possible, and a center through hole form has been adopted that can be used for internally lubricated machining. Also suitable for horizontal/vertical machining of blind holes in materials such as carbon steel and alloy steel.

PDF

Part Number

Configured Part Number is shown.

HDISPS6.0M

 
Part Number
HDISPS6.0M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M6162P4192763k

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Torsional Angle 15°

Please check the type/dimensions/specifications of the part HDISPS6.0M in the Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDISP Series series.

Products like this...

Part Number
HDISPS010O
HDISPS012N
HDISPS012O
HDISPS012P
HDISPS8.0N
HDISPT020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M101.575P424-103m
1 Piece(s)Available

9 Days or more

M121.2582P429-123m
1 Piece(s)Available

9 Days or more

M121.582P429-123m
1 Piece(s)Available

9 Days or more

M121.7582P429-123m
1 Piece(s)Available

9 Days or more

M81.2570P422-83m
1 Piece(s)Available

9 Days or more

M201.5105P537-164m

Additional Products in this Category

Tech Support