(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number
Configured Part Number is shown.
570-2C16170CR
Product Type | Holder | Overall Length(mm) | 170 |
---|---|---|---|
Weight(kg) | 0.4 | Cutting Bit diameter(mm) | 16 |
Coupling Size(mm) | 16 | Minimum Machining Diameter Dm min(mm) | 20 |
Specifications | Groove for carbide boring bit cylindrical shank easy fix sleeve and oil feeding port included. | - | - |
Product Type | Holder | Overall Length(mm) | 170 | Weight(kg) | 0.4 |
---|---|---|---|---|---|
Cutting Bit diameter(mm) | 16 | Coupling Size(mm) | 16 | Minimum Machining Diameter Dm min(mm) | 20 |
Specifications | Groove for carbide boring bit cylindrical shank easy fix sleeve and oil feeding port included. |
Please check the type/dimensions/specifications of the part 570-2C16170CR in the CORO-TURN SL, Carbide Boring Bit series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy