(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Monocular Spectacles Loupe

Monocular Spectacles Loupe
  • Volume Discount

•Product Model: Head Magnifier
•Magnification (times): 5
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Mass (g): Approx. 10

Part Number

Configured Part Number is shown.

LP-40R

Part Number
LP-40R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 5 With/Without LED Light NA
With / Without Scale NA Mass(g) Approx. 10 Features Handy magnifier that boasts hands-free power at work. Magnifier that is used attached to glasses. Useful for detailed work and testing, can use both hands.
Material: Main body Acetal Resin / Elastomer Resin Material: Lens Acrylic Resin External Dimensions(mm) W54×D24×H97

Please check the type/dimensions/specifications of the part LP-40R in the Monocular Spectacles Loupe series.

Additional Products in this Category

Tech Support