(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binocular Loupe

Binocular Loupe
  • Volume Discount

•Product Model: Head Magnifier
•Magnification (times): 2
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Mass (g): Approx. 15

Part Number

Configured Part Number is shown.

LP-22P

Part Number
LP-22P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 2 With/Without LED Light NA
With / Without Scale NA Mass(g) Approx. 15 Features For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. This high-quality magnifier is easy to look through and can be mounted on glasses with one touch.
Material: Main body Acetal Resin / Elastomer Resin Material: Lens Acrylic Resin External Dimensions(mm) W62 x D21 x H120 (when stowed)

Please check the type/dimensions/specifications of the part LP-22P in the Binocular Loupe series.

Additional Products in this Category

Tech Support