(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pocket Loupe (Square)

Pocket Loupe (Square)
  • Volume Discount

External Dimension: W55 x D12 x H57 (when stowed)
Feature: For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. It's excellent for carrying around, and the dirt-resistant lens is storable. This magnifier was made in the pursuit of simplicity.
Includes Led Light: Not Included
Magnification: 3.5
Mass: Approx. 25
Material: Lens: Acrylic Resin
Material: Main Body: ABS Resin
Product Model: Pocket Loupe
Scale: Not Included
For complete product overview and details on Pocket Loupe (Square) see the sections below:

Part Number

Configured Part Number is shown.

LP-16P

Part Number
LP-16P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Pocket Loupe Magnification(times) 3.5 With/Without LED Light NA
With / Without Scale NA Color Brown Mass(g) Approx. 25
Features For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. It's excellent for carrying around, and the dirt-resistant lens is storable. This magnifier was made in the pursuit of simplicity. Material: Main body ABS Resin Material: Lens Acrylic Resin
External Dimensions(mm) W55 x D12 x H57 (when stowed)

Additional Products in this Category

Tech Support