(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reading Magnifying Glass

Reading Magnifying Glass
  • Volume Discount

•Product Model: Handheld Loupe
•Magnification (times): 1.8
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
•Mass (g): Approximately 85 (Excluding Batteries)

Part Number

Configured Part Number is shown.

LP-08B

Part Number
LP-08B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe Magnification(times) 1.8 With/Without LED Light With LED Light
With / Without Scale NA Mass(g) Approximately 85 (Excluding Batteries) Features This handy loupe is available in a range of products from old-fashioned models to modern convenient models. A good magnifying glass with a big lens. Equipped with a high brightness light, it is ideal for reading when sleeping.
Material: Main body ABS Resin Material: Lens Acrylic Resin Lighting method LED light
Continuous illumination time Approximately 20 hours Power Supply AAA Alkaline Batteries x 3 (Sold Separately) External Dimensions(mm) W136×D21×H175

Please check the type/dimensions/specifications of the part LP-08B in the Reading Magnifying Glass series.

Additional Products in this Category

Tech Support