(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contec Magnifying Glass LP-02B

Contec Magnifying Glass LP-02B
  • Volume Discount

•Product Model: Handheld Loupe
•Magnification (times): 2
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Mass (g): Approximately 210

Part Number

Configured Part Number is shown.

LP-02B

Part Number
LP-02B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe Magnification(times) 10 / 2 With/Without LED Light NA
With / Without Scale NA Mass(g) Approximately 210 Magnification Details Large ball: approx. x 2, small ball: approx. x 10
Material: Main body ABS resin, elastomer resin Material: Lens Acrylic Resin External Dimensions(mm) W136×D23×H262

Please check the type/dimensions/specifications of the part LP-02B in the Contec Magnifying Glass LP-02B series.

Additional Products in this Category

Tech Support