(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Model A Series, V Coated, A-SFT (Part Numbers)

Spiral Flute Taps - Model A Series, V Coated, A-SFT
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

PDF

Part Number

Configured Part Number is shown.

A-SFT-M2X0.25-OH1

 
Part Number
A-SFT-M2X0.25-OH1
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.
1 Piece(s)Available

9 Days or more

MeterM20.252.5PPowder high-speed steel40OH110323.22.55NA8325250

Loading...

  1. 1

Basic Information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Torsional Angle(°) 45
Protrusion NA Coating Details V coated

Please check the type/dimensions/specifications of the part A-SFT-M2X0.25-OH1 in the Spiral Flute Taps - Model A Series, V Coated, A-SFT series.

Products like this...

Part Number
A-SFT-1-3/4-8UN-STD
A-SFT-1-3/8-8UN-STD
A-SFT-1-5/8-8UN-STD
A-SFT-M2X0.25-OH2
A-SFT-M2X0.4-OH1.5
A-SFT-M2X0.4-OH2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.
1 Piece(s)Available

8 Days or more

Unified1 3/4-8UN-2.5PVanadium high-speed steel200OH6103354512630Available8327370
1 Piece(s)Available

8 Days or more

Unified1 3/8-8UN-2.5PVanadium high-speed steel200OH5115264382124Available8327358
1 Piece(s)Available

8 Days or more

Unified1 5/8-8UN-2.5PVanadium high-speed steel200OH6115324382630Available8327367
1 Piece(s)Available

8 Days or more

MeterM20.252.5PPowder high-speed steel40OH210323.22.55NA8325632
1 Piece(s)Available

8 Days or more

MeterM20.42.5PPowder high-speed steel40OH1.510323.22.55NA8325249
1 Piece(s)Available

8 Days or more

MeterM20.42.5PPowder high-speed steel40OH2.510323.22.55NA8325630

Additional Products in this Category

Tech Support