(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series

Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-POT-1/2-13UNC-STD
A-POT-1/2-20UNF-STD
A-POT-1/4-20UNC-STD
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-3/8-16UNC-STD
A-POT-3/8-24UNF-STD
A-POT-5/8-11UNC-STD
A-POT-5/8-18UNF-STD
A-POT-5/16-18UNC-STD
A-POT-5/16-24UNF-STD
A-POT-7/8-9UNC-STD
A-POT-7/8-14UNF-STD
A-POT-7/16-14UNC-STD
A-POT-7/16-20UNF-STD
A-POT-9/16-12UNC-STD
A-POT-9/16-18UNF-STD
A-POT-M1.4X0.3-OH1
A-POT-M1.6X0.35-OH1.5
A-POT-M1.7X0.35-OH1.5
A-POT-M2X0.4-OH1.5
A-POT-M2X0.4-OH2.5
A-POT-M2X0.4-OH3.5
A-POT-M2X0.25-OH1
A-POT-M2X0.25-OH2
A-POT-M2.2X0.25-OH1
A-POT-M2.2X0.25-OH2
A-POT-M2.2X0.45-OH2
A-POT-M2.2X0.45-OH3
A-POT-M2.3X0.4-OH1.5
A-POT-M2.3X0.4-OH2.5
A-POT-M2.5X0.35-OH2
A-POT-M2.5X0.35-OH3
A-POT-M2.5X0.45-OH2
A-POT-M2.5X0.45-OH3
A-POT-M2.5X0.45-OH4
A-POT-M2.6X0.45-OH2
A-POT-M2.6X0.45-OH3
A-POT-M3X0.5-4-OH3
A-POT-M3X0.5-OH3
A-POT-M3X0.5-OH4
A-POT-M3X0.5-OH5
A-POT-M3X0.35-OH2
A-POT-M3X0.35-OH3
A-POT-M3.5X0.6-OH2
A-POT-M3.5X0.6-OH3
A-POT-M3.5X0.35-OH2
A-POT-M3.5X0.35-OH3
A-POT-M4X0.5-OH3
A-POT-M4X0.5-OH4
A-POT-M4X0.7-6-OH3
A-POT-M4X0.7-OH3
A-POT-M4X0.7-OH4
A-POT-M4X0.7-OH5
A-POT-M4.5X0.5-OH3
A-POT-M4.5X0.5-OH4
A-POT-M4.5X0.75-OH3
A-POT-M4.5X0.75-OH4
A-POT-M5X0.5-OH3
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Protrusion Tool No.
1 Piece(s)Available

8 Days or more

Unified1/2-13UNC-85OH4489329710NANA8327090
1 Piece(s)Available

8 Days or more

Unified1/2-20UNF-85OH3489329710NANA8327096
1 Piece(s)Available

8 Days or more

Unified1/4-20UNC-62OH32963194.57NAAvailable8327049
1 Piece(s)Available

8 Days or more

Unified1/4-28UNF-62OH22963194.57NAAvailable8327051
1 Piece(s)Available

8 Days or more

Unified3/4-10UNC-105OH458143371114NANA8327120
1 Piece(s)Available

8 Days or more

Unified3/4-16UNF-105OH458143371114NANA8327123
1 Piece(s)Available

8 Days or more

Unified3/8-16UNC-75OH34173245.58NANA8327067
1 Piece(s)Available

8 Days or more

Unified3/8-24UNF-75OH34173245.58NANA8327073
1 Piece(s)Available

8 Days or more

Unified5/8-11UNC-95OH45212332912NANA8327111
1 Piece(s)Available

8 Days or more

Unified5/8-18UNF-95OH35212332912NANA8327114
1 Piece(s)Available

8 Days or more

Unified5/16-18UNC-70OH3376.132258NAAvailable8327058
1 Piece(s)Available

8 Days or more

Unified5/16-24UNF-70OH3376.132258NAAvailable8327061
1 Piece(s)Available

8 Days or more

Unified7/8-9UNC-115OH563173381316NANA8327130
1 Piece(s)Available

8 Days or more

Unified7/8-14UNF-115OH463173381316NANA8327132
1 Piece(s)Available

8 Days or more

Unified7/16-14UNC-80OH348832569NANA8327080
1 Piece(s)Available

8 Days or more

Unified7/16-20UNF-80OH348832569NANA8327083
1 Piece(s)Available

8 Days or more

Unified9/16-12UNC-90OH44810.5330811NANA8327105
1 Piece(s)Available

8 Days or more

Unified9/16-18UNF-90OH34810.5330811NANA8327108
1 Piece(s)Available

17 Days or more

MeterM1.40.334OH1-3292.55NAAvailable8325034
1 Piece(s)Available

8 Days or more

MeterM1.60.3536OH1.5-32102.55NAAvailable8325039
1 Piece(s)Available

8 Days or more

MeterM1.70.3536OH1.5-32112.55NAAvailable8325044
1 Piece(s)Available

8 Days or more

MeterM20.440OH1.5-32122.55NAAvailable8325049
1 Piece(s)Available

8 Days or more

MeterM20.440OH2.5-32122.55NAAvailable8325430
1 Piece(s)Available

8 Days or more

MeterM20.440OH3.5-32122.55NAAvailable8325431
1 Piece(s)Available

8 Days or more

MeterM20.2540OH1-32122.55NAAvailable8325050
1 Piece(s)Available

8 Days or more

MeterM20.2540OH2-32122.55NAAvailable8325432
1 Piece(s)Available

8 Days or more

MeterM2.20.2542OH1-32132.55NAAvailable8325053
1 Piece(s)Available

8 Days or more

MeterM2.20.2542OH2-32132.55NAAvailable8325436
1 Piece(s)Available

8 Days or more

MeterM2.20.4542OH2-32132.55NAAvailable8325052
1 Piece(s)Available

8 Days or more

MeterM2.20.4542OH3-32132.55NAAvailable8325434
1 Piece(s)Available

8 Days or more

MeterM2.30.442OH1.5-32132.55NAAvailable8325054
1 Piece(s)Available

8 Days or more

MeterM2.30.442OH2.5-32132.55NAAvailable8325438
1 Piece(s)Available

8 Days or more

MeterM2.50.3544OH2-32142.55NAAvailable8325062
1 Piece(s)Available

8 Days or more

MeterM2.50.3544OH3-32142.55NAAvailable8325442
1 Piece(s)Available

8 Days or more

MeterM2.50.4544OH2-32142.55NAAvailable8325059
1 Piece(s)Available

8 Days or more

MeterM2.50.4544OH3-32142.55NAAvailable8325440
1 Piece(s)Available

8 Days or more

MeterM2.50.4544OH4-32142.55NAAvailable8325441
1 Piece(s)Available

8 Days or more

MeterM2.60.4544OH2-32142.55NAAvailable8325064
1 Piece(s)Available

8 Days or more

MeterM2.60.4544OH3-32142.55NAAvailable8325444
1 Piece(s)Available

8 Days or more

MeterM30.546OH31943113.26NAAvailable8325800
1 Piece(s)Available

8 Days or more

MeterM30.546OH31943113.26NAAvailable8325069
1 Piece(s)Available

8 Days or more

MeterM30.546OH41943113.26NAAvailable8325450
1 Piece(s)Available

8 Days or more

MeterM30.546OH51943113.26NAAvailable8325451
1 Piece(s)Available

8 Days or more

MeterM30.3546OH21943113.26NAAvailable8325072
1 Piece(s)Available

8 Days or more

MeterM30.3546OH31943113.26NAAvailable8325452
1 Piece(s)Available

8 Days or more

MeterM3.50.648OH22043133.26NAAvailable8325076
1 Piece(s)Available

8 Days or more

MeterM3.50.648OH32043133.26NAAvailable8325454
1 Piece(s)Available

8 Days or more

MeterM3.50.3548OH22043133.26NAAvailable8325079
1 Piece(s)Available

8 Days or more

MeterM3.50.3548OH32043133.26NAAvailable8325455
1 Piece(s)Available

8 Days or more

MeterM40.552OH321531347NAAvailable8325086
1 Piece(s)Available

8 Days or more

MeterM40.552OH421531347NAAvailable8325462
1 Piece(s)Available

8 Days or more

MeterM40.752OH32163134.57NAAvailable8325801
1 Piece(s)Available

8 Days or more

MeterM40.752OH321531347NAAvailable8325083
1 Piece(s)Available

8 Days or more

MeterM40.752OH421531347NAAvailable8325460
1 Piece(s)Available

8 Days or more

MeterM40.752OH521531347NAAvailable8325461
1 Piece(s)Available

8 Days or more

MeterM4.50.555OH321531347NAAvailable8325088
1 Piece(s)Available

8 Days or more

MeterM4.50.555OH421531347NAAvailable8325465
1 Piece(s)Available

8 Days or more

MeterM4.50.7555OH321531347NAAvailable8325087
1 Piece(s)Available

8 Days or more

MeterM4.50.7555OH421531347NAAvailable8325464
1 Piece(s)Available

8 Days or more

MeterM50.560OH3245.53164.57NAAvailable8325093

Loading...

Basic Information

Chamfer threads 5P Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other Coating Details V coated

Additional Products in this Category

Tech Support