(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Unequal Lead End Mill Short 4-Flute RF100U 3731

All Purpose Unequal Lead End Mill Short 4-Flute RF100U 3731
  • Volume Discount

With unequal lead (2 or more different torsion angles) reducing resonance, reduced vibration or noise during machining, good finish surface, and much longer product life are achieved. The shanks include flats.

Part Number

Configured Part Number is shown.

Part Number
3731-006.000
3731-008.000
3731-010.000
3731-012.000
3731-014.000
3731-016.000
3731-018.000
3731-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

27 Days or more

610654185.5
1 Piece(s)Available

27 Days or more

812858227.5
1 Piece(s)Available

10 Days or more

10141066269.2
1 Piece(s)Available

27 Days or more

121612732811.2
1 Piece(s)Available

27 Days or more

141814753013.2
1 Piece(s)Available

27 Days or more

162216823415
1 Piece(s)Available

27 Days or more

182418843617
1 Piece(s)Available

27 Days or more

202620924219

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527K Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support