(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Square End Mill Short 4-Flute 3637

All Purpose Square End Mill Short 4-Flute 3637
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials.

Part Number

Configured Part Number is shown.

Part Number
3637-002.000
3637-003.000
3637-004.000
3637-005.000
3637-006.000
3637-008.000
3637-010.000
3637-012.000
3637-014.000
3637-016.000
3637-018.000
3637-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

26504
1 Piece(s)Available

8 Days or more

36505
1 Piece(s)Available

8 Days or more

46548
1 Piece(s)Available

8 Days or more

56549
1 Piece(s)Available

8 Days or more

665410
1 Piece(s)Available

8 Days or more

885812
1 Piece(s)Available

8 Days or more

10106614
1 Piece(s)Available

8 Days or more

12127316
1 Piece(s)Available

8 Days or more

14147518
1 Piece(s)Available

8 Days or more

16168222
1 Piece(s)Available

8 Days or more

18188424
1 Piece(s)Available

8 Days or more

20209226

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527K Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support