(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Heavy-Duty Drill Bit, 5 X D RT100HF 8521

Carbide Solid Drill Bits - Heavy-Duty Drill Bit, 5 X D RT100HF 8521
  • Volume Discount

5,500 HV high hardness coating and tough blade shape achieve long life and high precision hole drilling for titanium and nickel based alloys.

Part Number

Configured Part Number is shown.

Part Number
8521-003.000
8521-003.100
8521-003.170
8521-003.200
8521-003.250
8521-003.300
8521-003.400
8521-003.500
8521-003.570
8521-003.600
8521-003.700
8521-003.800
8521-003.900
8521-003.970
8521-004.000
8521-004.100
8521-004.200
8521-004.300
8521-004.370
8521-004.400
8521-004.500
8521-004.600
8521-004.650
8521-004.700
8521-004.760
8521-004.800
8521-004.900
8521-005.000
8521-005.100
8521-005.160
8521-005.200
8521-005.300
8521-005.400
8521-005.500
8521-005.550
8521-005.560
8521-005.600
8521-005.700
8521-005.800
8521-005.900
8521-005.950
8521-006.000
8521-006.100
8521-006.200
8521-006.300
8521-006.350
8521-006.400
8521-006.500
8521-006.600
8521-006.700
8521-006.750
8521-006.800
8521-006.900
8521-007.000
8521-007.100
8521-007.140
8521-007.200
8521-007.300
8521-007.400
8521-007.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

32866636
1 Piece(s)Available

26 Days or more

3.12866636
1 Piece(s)Available

26 Days or more

3.172866636
1 Piece(s)Available

26 Days or more

3.22866636
1 Piece(s)Available

26 Days or more

3.252866636
1 Piece(s)Available

26 Days or more

3.32866636
1 Piece(s)Available

26 Days or more

3.42866636
1 Piece(s)Available

26 Days or more

3.52866636
1 Piece(s)Available

26 Days or more

3.572866636
1 Piece(s)Available

26 Days or more

3.62866636
1 Piece(s)Available

10 Days or more

3.72866636
1 Piece(s)Available

26 Days or more

3.83674636
1 Piece(s)Available

26 Days or more

3.93674636
1 Piece(s)Available

26 Days or more

3.973674636
1 Piece(s)Available

10 Days or more

43674636
1 Piece(s)Available

26 Days or more

4.13674636
1 Piece(s)Available

26 Days or more

4.23674636
1 Piece(s)Available

26 Days or more

4.33674636
1 Piece(s)Available

26 Days or more

4.373674636
1 Piece(s)Available

26 Days or more

4.43674636
1 Piece(s)Available

26 Days or more

4.53674636
1 Piece(s)Available

26 Days or more

4.63674636
1 Piece(s)Available

26 Days or more

4.653674636
1 Piece(s)Available

10 Days or more

4.73674636
1 Piece(s)Available

26 Days or more

4.764482636
1 Piece(s)Available

26 Days or more

4.84482636
1 Piece(s)Available

26 Days or more

4.94482636
1 Piece(s)Available

10 Days or more

54482636
1 Piece(s)Available

10 Days or more

5.14482636
1 Piece(s)Available

26 Days or more

5.164482636
1 Piece(s)Available

26 Days or more

5.24482636
1 Piece(s)Available

26 Days or more

5.34482636
1 Piece(s)Available

26 Days or more

5.44482636
1 Piece(s)Available

10 Days or more

5.54482636
1 Piece(s)Available

10 Days or more

5.554482636
1 Piece(s)Available

26 Days or more

5.564482636
1 Piece(s)Available

26 Days or more

5.64482636
1 Piece(s)Available

26 Days or more

5.74482636
1 Piece(s)Available

26 Days or more

5.84482636
1 Piece(s)Available

26 Days or more

5.94482636
1 Piece(s)Available

26 Days or more

5.954482636
1 Piece(s)Available

10 Days or more

64482636
1 Piece(s)Available

26 Days or more

6.15391836
1 Piece(s)Available

26 Days or more

6.25391836
1 Piece(s)Available

10 Days or more

6.35391836
1 Piece(s)Available

26 Days or more

6.355391836
1 Piece(s)Available

26 Days or more

6.45391836
1 Piece(s)Available

26 Days or more

6.55391836
1 Piece(s)Available

10 Days or more

6.65391836
1 Piece(s)Available

26 Days or more

6.75391836
1 Piece(s)Available

26 Days or more

6.755391836
1 Piece(s)Available

10 Days or more

6.85391836
1 Piece(s)Available

26 Days or more

6.95391836
1 Piece(s)Available

10 Days or more

75391836
1 Piece(s)Available

10 Days or more

7.15391836
1 Piece(s)Available

26 Days or more

7.145391836
1 Piece(s)Available

26 Days or more

7.25391836
1 Piece(s)Available

26 Days or more

7.35391836
1 Piece(s)Available

10 Days or more

7.45391836
1 Piece(s)Available

26 Days or more

7.55391836

Loading...

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 140
Standard DIN6537L Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details Y

Additional Products in this Category

Tech Support