(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Heavy-Duty Drill Bit, 3 X D RT100HF 8520

Carbide Solid Drill Bits - Heavy-Duty Drill Bit, 3 X D RT100HF 8520
  • Volume Discount

5,500 HV high hardness coating and tough blade shape achieve long life and high precision hole drilling for titanium and nickel based alloys.

Part Number

Configured Part Number is shown.

Part Number
8520-003.000
8520-003.100
8520-003.170
8520-003.200
8520-003.250
8520-003.300
8520-003.400
8520-003.500
8520-003.570
8520-003.600
8520-003.700
8520-003.800
8520-003.900
8520-003.970
8520-004.000
8520-004.100
8520-004.200
8520-004.300
8520-004.370
8520-004.400
8520-004.500
8520-004.600
8520-004.650
8520-004.700
8520-004.760
8520-004.800
8520-004.900
8520-005.000
8520-005.100
8520-005.160
8520-005.200
8520-005.300
8520-005.400
8520-005.500
8520-005.550
8520-005.560
8520-005.600
8520-005.700
8520-005.800
8520-005.900
8520-005.950
8520-006.000
8520-006.100
8520-006.200
8520-006.300
8520-006.350
8520-006.400
8520-006.500
8520-006.600
8520-006.700
8520-006.750
8520-006.800
8520-006.900
8520-007.000
8520-007.100
8520-007.140
8520-007.200
8520-007.300
8520-007.400
8520-007.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

32062636
1 Piece(s)Available

26 Days or more

3.12062636
1 Piece(s)Available

26 Days or more

3.172062636
1 Piece(s)Available

10 Days or more

3.22062636
1 Piece(s)Available

26 Days or more

3.252062636
1 Piece(s)Available

10 Days or more

3.32062636
1 Piece(s)Available

26 Days or more

3.42062636
1 Piece(s)Available

26 Days or more

3.52062636
1 Piece(s)Available

26 Days or more

3.572062636
1 Piece(s)Available

26 Days or more

3.62062636
1 Piece(s)Available

26 Days or more

3.72062636
1 Piece(s)Available

26 Days or more

3.82466636
1 Piece(s)Available

26 Days or more

3.92466636
1 Piece(s)Available

26 Days or more

3.972466636
1 Piece(s)Available

10 Days or more

42466636
1 Piece(s)Available

26 Days or more

4.12466636
1 Piece(s)Available

26 Days or more

4.22466636
1 Piece(s)Available

10 Days or more

4.32466636
1 Piece(s)Available

26 Days or more

4.372466636
1 Piece(s)Available

26 Days or more

4.42466636
1 Piece(s)Available

26 Days or more

4.52466636
1 Piece(s)Available

26 Days or more

4.62466636
1 Piece(s)Available

26 Days or more

4.652466636
1 Piece(s)Available

10 Days or more

4.72466636
1 Piece(s)Available

26 Days or more

4.762866636
1 Piece(s)Available

26 Days or more

4.82866636
1 Piece(s)Available

26 Days or more

4.92866636
1 Piece(s)Available

26 Days or more

52866636
1 Piece(s)Available

10 Days or more

5.12866636
1 Piece(s)Available

26 Days or more

5.162866636
1 Piece(s)Available

26 Days or more

5.22866636
1 Piece(s)Available

26 Days or more

5.32866636
1 Piece(s)Available

26 Days or more

5.42866636
1 Piece(s)Available

10 Days or more

5.52866636
1 Piece(s)Available

26 Days or more

5.552866636
1 Piece(s)Available

26 Days or more

5.562866636
1 Piece(s)Available

26 Days or more

5.62866636
1 Piece(s)Available

26 Days or more

5.72866636
1 Piece(s)Available

26 Days or more

5.82866636
1 Piece(s)Available

26 Days or more

5.92866636
1 Piece(s)Available

26 Days or more

5.952866636
1 Piece(s)Available

10 Days or more

62866636
1 Piece(s)Available

26 Days or more

6.13479836
1 Piece(s)Available

26 Days or more

6.23479836
1 Piece(s)Available

26 Days or more

6.33479836
1 Piece(s)Available

26 Days or more

6.353479836
1 Piece(s)Available

10 Days or more

6.43479836
1 Piece(s)Available

10 Days or more

6.53479836
1 Piece(s)Available

26 Days or more

6.63479836
1 Piece(s)Available

26 Days or more

6.73479836
1 Piece(s)Available

26 Days or more

6.753479836
1 Piece(s)Available

10 Days or more

6.83479836
1 Piece(s)Available

26 Days or more

6.93479836
1 Piece(s)Available

10 Days or more

73479836
1 Piece(s)Available

26 Days or more

7.14179836
1 Piece(s)Available

26 Days or more

7.144179836
1 Piece(s)Available

26 Days or more

7.24179836
1 Piece(s)Available

26 Days or more

7.34179836
1 Piece(s)Available

26 Days or more

7.44179836
1 Piece(s)Available

10 Days or more

7.54179836

Loading...

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 140
Standard DIN6537K Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details Y

Additional Products in this Category

Tech Support