(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Precision Ball End Mill Long Reach 2-Flute Radius GF500T 3859 (Part Numbers)

High Precision Ball End Mill Long Reach 2-Flute Radius GF500T 3859
  • Volume Discount

A radius end mill capable of high feeding. Suitable for die engraving in deep places due to its long reach.

Part Number

Configured Part Number is shown.

3859-003.000

Part Number
3859-003.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Neck parallel portion l3
(mm)
Gradient Angle β
(°)
1 Piece(s)Available

10 Days or more

8040630.53.52.8122.2

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Please check the type/dimensions/specifications of the part 3859-003.000 in the High Precision Ball End Mill Long Reach 2-Flute Radius GF500T 3859 series.

Products like this...

Part Number
3859-002.000
3859-004.000
3859-006.000
3859-008.000
3859-010.000
3859-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Neck parallel portion l3
(mm)
Gradient Angle β
(°)
1 Piece(s)Available

27 Days or more

8040620.531.882.9
1 Piece(s)Available

27 Days or more

804064143.8201.4
1 Piece(s)Available

27 Days or more

1006086265.6251
1 Piece(s)Available

27 Days or more

12075108277.6300.8
1 Piece(s)Available

27 Days or more

120701210389.6300.8
1 Piece(s)Available

27 Days or more

150100161241011.5351.2

Additional Products in this Category

Tech Support