(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Precision Ball End Mill Long Neck 2-Flute Radius GF500T 3865

High Precision Ball End Mill Long Neck 2-Flute Radius GF500T 3865
  • Volume Discount

[Specifications]
· Shape: Long Neck Ball End Mill (carbide)
· Coating: FIRE
· Tool Material: Carbide
· Torsional angle: 30

Part Number

Configured Part Number is shown.

Part Number
3865-006.000
3865-008.000
3865-010.000
3865-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

10 Days or more

804566265.6
1 Piece(s)Available

27 Days or more

1006588277.6
1 Piece(s)Available

10 Days or more

120701210389.6
1 Piece(s)Available

27 Days or more

12075121241011.5

Loading...

  1. 1

Basic Information

Type Long-Neck Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Additional Products in this Category

Tech Support