(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill Regular 3-Flute 3127 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
3127-006.000
3127-008.000
3127-010.000
3127-012.000
3127-014.000
3127-016.000
3127-018.000
3127-020.000
3127-025.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

10 Days or more

665710
1 Piece(s)Available

10 Days or more

886316
1 Piece(s)Available

10 Days or more

10107219
1 Piece(s)Available

26 Days or more

12128322
1 Piece(s)Available

26 Days or more

14148322
1 Piece(s)Available

10 Days or more

16169226
1 Piece(s)Available

26 Days or more

18189226
1 Piece(s)Available

10 Days or more

202010432
1 Piece(s)Available

10 Days or more

252512145

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Roughing Torsion Angle (θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527L Blade diameter tolerance h10

Additional Products in this Category

Tech Support