(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Gun Drill Bit, G520

Carbide Solid Drill Bits - Micro Gun Drill Bit, G520

[Features]
· The tube is a solid carbide type integrated with the head, which increases torsional strength and suppresses vibration during machining.
· The screwdriver diameter is unified to φ16 to support oil hole holders for machining centers.
· Internal oil supply type.

Part Number

Configured Part Number is shown.

Part Number
G520-001.200
G520-001.300
G520-001.400
G520-001.500
G520-001.600
G520-001.700
G520-001.800
G520-001.900
G520-002.000
G520-002.100
G520-002.200
G520-002.300
G520-002.400
G520-002.500
G520-002.600
G520-002.700
G520-002.800
G520-002.900
G520-003.000
G520-003.100
G520-003.200
G520-003.300
G520-003.400
G520-003.500
G520-003.600
G520-003.700
G520-003.800
G520-003.900
G520-004.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)

27 Days or more

1.2
1 Piece(s)

27 Days or more

1.3
1 Piece(s)

27 Days or more

1.4
1 Piece(s)

27 Days or more

1.5
1 Piece(s)

27 Days or more

1.6
1 Piece(s)

27 Days or more

1.7
1 Piece(s)

27 Days or more

1.8
1 Piece(s)

27 Days or more

1.9
1 Piece(s)

27 Days or more

2
1 Piece(s)

27 Days or more

2.1
1 Piece(s)

27 Days or more

2.2
1 Piece(s)

27 Days or more

2.3
1 Piece(s)

27 Days or more

2.4
1 Piece(s)

27 Days or more

2.5
1 Piece(s)

27 Days or more

2.6
1 Piece(s)

27 Days or more

2.7
1 Piece(s)

27 Days or more

2.8
1 Piece(s)

27 Days or more

2.9
1 Piece(s)

27 Days or more

3
1 Piece(s)

27 Days or more

3.1
1 Piece(s)

27 Days or more

3.2
1 Piece(s)

27 Days or more

3.3
1 Piece(s)

27 Days or more

3.4
1 Piece(s)

27 Days or more

3.5
1 Piece(s)

27 Days or more

3.6
1 Piece(s)

27 Days or more

3.7
1 Piece(s)

27 Days or more

3.8
1 Piece(s)

27 Days or more

3.9
1 Piece(s)

27 Days or more

4

Loading...

  1. 1

Basic Information

Groove Length l2(mm) 80 Tool Material Type Carbide Overall Length L1(mm) 143
Coating Y/N NA With/without Oil Hole Available Screwdriver Diameter d2(mm) 16
Screwdriver, Long l3(mm) 48 Standard G.S. Internal oil supply Available
Blade diameter tolerance h5

Additional Products in this Category

Tech Support