(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Point Taps - Through Hole Use, TiN Coated, 1015

Spiral Point Taps - Through Hole Use, TiN Coated, 1015
  • Volume Discount

[Features]
· JIS standard compliant tap for through holes.
· Supports a wide range of work materials from general steel to stainless steel.

Part Number

Configured Part Number is shown.

Part Number
1015-M2.0X0.4
1015-M2.5X0.45
1015-M3.0X0.5
1015-M4.0X0.7
1015-M5.0X0.8
1015-M6.0X1.0
1015-M8.0X1.25
1015-M10.0X1.5
1015-M12.0X1.75
1015-M14.0X2.0
1015-M16.0X2.0
1015-M18.0X2.5
1015-M20.0X2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter d1 Pitch P
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l3
(mm)
Thread Length l2
(mm)
SW
(mm)
Number of Grooves Z Accuracy
1 Piece(s)

8 Days or more

M20.44031582.53OH2
1 Piece(s)Available

10 Days or more

M2.50.454431692.53OH2
1 Piece(s)

27 Days or more

M30.546419103.23OH2
1 Piece(s)

27 Days or more

M40.7525211243OH2
1 Piece(s)

27 Days or more

M50.8605.524144.53OH2
1 Piece(s)Available

10 Days or more

M6162629164.53OH2
1 Piece(s)Available

8 Days or more

M81.25706.2371853OH2
1 Piece(s)

10 Days or more

M101.575741205.53OH2
1 Piece(s)

10 Days or more

M121.75828.548246.54OH3
1 Piece(s)

27 Days or more

M1428810.5482684OH3
1 Piece(s)

27 Days or more

M1629512.55226104OH3
1 Piece(s)

27 Days or more

M182.5100145530114OH4
1 Piece(s)

10 Days or more

M202.5105155832124OH4

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type HSS-E Tap Model Point tap
Bore Model For through hole Coating Presence Available Coating Type TiN
Chamfer FormB

Additional Products in this Category

Tech Support