(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

HSS Reamer Blind Holes/Through Holes Common 497

HSS Reamer Blind Holes/Through Holes Common 497
  • Volume Discount

[Features]
· Highly versatile machine chucking reamer.

Part Number

Configured Part Number is shown.

Part Number
497-005.020
497-006.000
497-007.950
497-007.980
497-008.000
497-010.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Blade diameter tolerance
1 Piece(s)

8 Days or more

5.0222634+0.004~0
1 Piece(s)

8 Days or more

622635+0.005~0
1 Piece(s)

8 Days or more

7.9525716.3+0.005~0
1 Piece(s)

8 Days or more

7.9825716.3+0.005~0
1 Piece(s)

8 Days or more

825716.3+0.005~0
1 Piece(s)

8 Days or more

1025718+0.005~0

Loading...

  1. 1

Basic Information

Coating Y/N NA Number of flutes(sheet) 6 Coating Type Non-Coated
Standard 8089 Shank diameter tolerance H9

Additional Products in this Category

Tech Support