(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Blind Hole/Through Hole Use, Chucking Type

HSS Spiral Reamers - Blind Hole/Through Hole Use, Chucking Type
  • Volume Discount

[Features]
· Highly versatile machine chucking reamer.

Part Number

Configured Part Number is shown.

Part Number
496-002.350
496-002.400
496-002.500
496-003.000
496-004.000
496-006.000
496-006.020
496-008.020
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Blade diameter tolerance
1 Piece(s)

8 Days or more

2.35124532.35+0.004~0
1 Piece(s)

8 Days or more

2.4144572.4+0.004~0
1 Piece(s)

8 Days or more

2.5144572.5+0.004~0
1 Piece(s)Available

8 Days or more

3156613+0.004~0
1 Piece(s)

8 Days or more

4196754+0.004~0
1 Piece(s)

8 Days or more

6266935.6+0.005~0
1 Piece(s)

8 Days or more

6.022861016.3+0.005~0
1 Piece(s)

8 Days or more

8.023361178+0.005~0

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Standard 212
Shank diameter tolerance H9

Additional Products in this Category

Tech Support