(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Shank Countersink, 3-Flute 90° 328

Tapered Shank Countersink, 3-Flute 90° 328
  • Volume Discount

Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter. Long product life with TiN coating.

Part Number

Configured Part Number is shown.

Part Number
0328-025.000
0328-031.000
0328-037.000
0328-040.000
0328-050.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
Tip diameter d3
(mm)
MTNo.
1 Piece(s)Available

26 Days or more

251063.82
1 Piece(s)Available

27 Days or more

311124.22
1 Piece(s)Available

27 Days or more

371184.82
1 Piece(s)Available

26 Days or more

40140103
1 Piece(s)Available

27 Days or more

50150143

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N Available
Coating Type TiN Number of flutes(sheet) 3 Standard DIN335

Additional Products in this Category

Tech Support