(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Shank Drill, Regular Type-Ti 2458

Straight Shank Drill, Regular Type-Ti 2458
  • Volume Discount

X thinning adopted. A FIRE (TiAlN) coated drill ideal for machining hard-to-cut materials.

Part Number

Configured Part Number is shown.

Part Number
2458-007.000
2458-008.200
2458-009.000
2458-011.000
2458-013.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

769109
1 Piece(s)Available

8 Days or more

8.275117
1 Piece(s)Available

8 Days or more

981125
1 Piece(s)Available

8 Days or more

1194142
1 Piece(s)Available

8 Days or more

13101151

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN338
Blade diameter tolerance h8 Coating Details FIRE

Additional Products in this Category

Tech Support