(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Series 3, GT100 504

HSS Solid Drill Bits - Straight Shank, Series 3, GT100 504
  • Volume Discount

The go-to part for drilling deep holes. A long drill for high-efficiency machining (Feature 3).

Part Number

Configured Part Number is shown.

Part Number
0504-002.500
0504-003.000
0504-003.100
0504-003.170
0504-003.200
0504-003.400
0504-003.500
0504-003.570
0504-003.600
0504-003.700
0504-003.800
0504-003.900
0504-003.970
0504-004.000
0504-004.100
0504-004.200
0504-004.300
0504-004.370
0504-004.400
0504-004.500
0504-004.600
0504-004.760
0504-004.800
0504-004.900
0504-005.000
0504-005.100
0504-005.200
0504-005.400
0504-005.500
0504-005.560
0504-005.800
0504-005.950
0504-006.000
0504-006.200
0504-006.300
0504-006.350
0504-006.400
0504-006.500
0504-006.700
0504-006.750
0504-006.800
0504-007.000
0504-007.140
0504-007.200
0504-007.500
0504-007.540
0504-007.750
0504-007.800
0504-007.940
0504-008.000
0504-008.200
0504-008.330
0504-008.500
0504-008.600
0504-008.730
0504-008.800
0504-008.900
0504-009.000
0504-009.100
0504-009.200
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

27 Days or more

2.5150225
1 Piece(s)Available

27 Days or more

3160240
1 Piece(s)Available

27 Days or more

3.1170250
1 Piece(s)Available

27 Days or more

3.17170250
1 Piece(s)Available

27 Days or more

3.2170250
1 Piece(s)Available

27 Days or more

3.4180265
1 Piece(s)Available

27 Days or more

3.5180265
1 Piece(s)Available

27 Days or more

3.57180265
1 Piece(s)Available

27 Days or more

3.6180265
1 Piece(s)Available

27 Days or more

3.7180265
1 Piece(s)Available

27 Days or more

3.8190280
1 Piece(s)Available

27 Days or more

3.9190280
1 Piece(s)Available

27 Days or more

3.97190280
1 Piece(s)Available

10 Days or more

4190280
1 Piece(s)Available

27 Days or more

4.1190280
1 Piece(s)Available

27 Days or more

4.2190280
1 Piece(s)Available

27 Days or more

4.3200295
1 Piece(s)Available

27 Days or more

4.37200295
1 Piece(s)Available

27 Days or more

4.4200295
1 Piece(s)Available

27 Days or more

4.5200295
1 Piece(s)Available

27 Days or more

4.6200295
1 Piece(s)Available

27 Days or more

4.76210315
1 Piece(s)Available

27 Days or more

4.8210315
1 Piece(s)Available

27 Days or more

4.9210315
1 Piece(s)Available

27 Days or more

5210315
1 Piece(s)Available

27 Days or more

5.1210315
1 Piece(s)Available

27 Days or more

5.2210315
1 Piece(s)Available

27 Days or more

5.4225330
1 Piece(s)Available

27 Days or more

5.5225330
1 Piece(s)Available

27 Days or more

5.56225330
1 Piece(s)Available

27 Days or more

5.8225330
1 Piece(s)Available

27 Days or more

5.95225330
1 Piece(s)Available

27 Days or more

6225330
1 Piece(s)Available

27 Days or more

6.2235350
1 Piece(s)Available

27 Days or more

6.3235350
1 Piece(s)Available

27 Days or more

6.35235350
1 Piece(s)Available

27 Days or more

6.4235350
1 Piece(s)Available

27 Days or more

6.5235350
1 Piece(s)Available

27 Days or more

6.7235350
1 Piece(s)Available

27 Days or more

6.75250370
1 Piece(s)Available

10 Days or more

6.8250370
1 Piece(s)Available

27 Days or more

7250370
1 Piece(s)Available

27 Days or more

7.14250370
1 Piece(s)Available

27 Days or more

7.2250370
1 Piece(s)Available

27 Days or more

7.5250370
1 Piece(s)Available

27 Days or more

7.54265390
1 Piece(s)Available

27 Days or more

7.75265390
1 Piece(s)Available

27 Days or more

7.8265390
1 Piece(s)Available

27 Days or more

7.94265390
1 Piece(s)Available

27 Days or more

8265390
1 Piece(s)Available

27 Days or more

8.2265390
1 Piece(s)Available

27 Days or more

8.33265390
1 Piece(s)Available

8 Days or more

8.5265390
1 Piece(s)Available

27 Days or more

8.6280410
1 Piece(s)Available

27 Days or more

8.73280410
1 Piece(s)Available

27 Days or more

8.8280410
1 Piece(s)Available

27 Days or more

8.9280410
1 Piece(s)Available

27 Days or more

9280410
1 Piece(s)Available

27 Days or more

9.1280410
1 Piece(s)Available

27 Days or more

9.2280410

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN1869
Blade diameter tolerance h8 Coating Details DM

Additional Products in this Category

Tech Support