(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J731

Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J731
  • Volume Discount

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.

Part Number

Configured Part Number is shown.

Part Number
J731-002.000
J731-002.100
J731-002.200
J731-002.300
J731-002.400
J731-002.500
J731-002.600
J731-002.700
J731-002.800
J731-002.900
J731-003.000
J731-003.100
J731-003.200
J731-003.300
J731-003.400
J731-003.500
J731-003.600
J731-003.700
J731-003.800
J731-003.900
J731-004.000
J731-004.100
J731-004.200
J731-004.300
J731-004.400
J731-004.500
J731-004.600
J731-004.700
J731-004.800
J731-004.900
J731-005.000
J731-005.100
J731-005.200
J731-005.300
J731-005.400
J731-005.500
J731-005.600
J731-005.700
J731-005.800
J731-005.900
J731-006.000
J731-006.100
J731-006.200
J731-006.300
J731-006.400
J731-006.500
J731-006.600
J731-006.700
J731-006.800
J731-006.900
J731-007.000
J731-007.100
J731-007.200
J731-007.300
J731-007.400
J731-007.500
J731-007.600
J731-007.700
J731-007.800
J731-007.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)Available

11 Days or more

2
1 Piece(s)

11 Days or more

2.1
1 Piece(s)

11 Days or more

2.2
1 Piece(s)

11 Days or more

2.3
1 Piece(s)

11 Days or more

2.4
1 Piece(s)

11 Days or more

2.5
1 Piece(s)

11 Days or more

2.6
1 Piece(s)

11 Days or more

2.7
1 Piece(s)

11 Days or more

2.8
1 Piece(s)

11 Days or more

2.9
1 Piece(s)

11 Days or more

3
1 Piece(s)

11 Days or more

3.1
1 Piece(s)

11 Days or more

3.2
1 Piece(s)

11 Days or more

3.3
1 Piece(s)

11 Days or more

3.4
1 Piece(s)

11 Days or more

3.5
1 Piece(s)

11 Days or more

3.6
1 Piece(s)

11 Days or more

3.7
1 Piece(s)

11 Days or more

3.8
1 Piece(s)

11 Days or more

3.9
1 Piece(s)

11 Days or more

4
1 Piece(s)

11 Days or more

4.1
1 Piece(s)

11 Days or more

4.2
1 Piece(s)

11 Days or more

4.3
1 Piece(s)

11 Days or more

4.4
1 Piece(s)

11 Days or more

4.5
1 Piece(s)

11 Days or more

4.6
1 Piece(s)

11 Days or more

4.7
1 Piece(s)

11 Days or more

4.8
1 Piece(s)

11 Days or more

4.9
1 Piece(s)

11 Days or more

5
1 Piece(s)

11 Days or more

5.1
1 Piece(s)

11 Days or more

5.2
1 Piece(s)

11 Days or more

5.3
1 Piece(s)

11 Days or more

5.4
1 Piece(s)

11 Days or more

5.5
1 Piece(s)

11 Days or more

5.6
1 Piece(s)

11 Days or more

5.7
1 Piece(s)

11 Days or more

5.8
1 Piece(s)

11 Days or more

5.9
1 Piece(s)

11 Days or more

6
1 Piece(s)

11 Days or more

6.1
1 Piece(s)

11 Days or more

6.2
1 Piece(s)

11 Days or more

6.3
1 Piece(s)

11 Days or more

6.4
1 Piece(s)

11 Days or more

6.5
1 Piece(s)

11 Days or more

6.6
1 Piece(s)

11 Days or more

6.7
1 Piece(s)

11 Days or more

6.8
1 Piece(s)

11 Days or more

6.9
1 Piece(s)

11 Days or more

7
1 Piece(s)

11 Days or more

7.1
1 Piece(s)

11 Days or more

7.2
1 Piece(s)

11 Days or more

7.3
1 Piece(s)

11 Days or more

7.4
1 Piece(s)

11 Days or more

7.5
1 Piece(s)

11 Days or more

7.6
1 Piece(s)

11 Days or more

7.7
1 Piece(s)

11 Days or more

7.8
1 Piece(s)

11 Days or more

7.9

Loading...

Basic Information

Groove Length l2(mm) 60 work material Cast Iron / Aluminum Tool Material Type Carbide
Overall Length L1(mm) 100 Shank Type straight shank Coating Y/N NA
With/without Oil Hole NA tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Shank diameter tolerance h7

Additional Products in this Category

Tech Support