(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Shank Drill Long GT100 668

Straight Shank Drill Long GT100 668
  • Volume Discount

The go-to part for drilling deep holes. A long drill with coating for high-efficiency machining.

Part Number

Configured Part Number is shown.

0668-008.000

Part Number
0668-008.000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) d1(mm) 8 Groove Length l2(mm) 109 work material general steel / Cast Iron / Aluminum / Copper / Resin
Tool Material Type HSS Overall Length L1(mm) 165 Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN340
Blade diameter tolerance h8

Please check the type/dimensions/specifications of the part 0668-008.000 in the Straight Shank Drill Long GT100 668 series.

Additional Products in this Category

Tech Support