(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, GT100 535, Long

HSS Solid Drill Bits - Straight Shank, GT100 535, Long
  • Volume Discount

The go-to part for drilling deep holes. A long drill for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
0535-004.200
0535-005.000
0535-005.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

4.278119
1 Piece(s)Available

8 Days or more

587132
1 Piece(s)Available

8 Days or more

5.591139

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Thinning None (D < 1.4), S type (D ≥ 1.4)
Standard DIN340 Blade diameter tolerance h8 Coating Details DM

Additional Products in this Category

Tech Support