(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J693

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J693
  • Volume Discount

[Features]
· Improves chip dischargeability in mirror finishing of grooves, and offers excellent welding resistance in aluminum machining.
· Internal lubrication enables high performance deep hole drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
J693-003.000
J693-003.100
J693-003.200
J693-003.300
J693-003.400
J693-003.500
J693-003.600
J693-003.700
J693-003.800
J693-003.900
J693-004.000
J693-004.100
J693-004.200
J693-004.300
J693-004.400
J693-004.500
J693-004.600
J693-004.700
J693-004.800
J693-004.900
J693-005.000
J693-005.100
J693-005.200
J693-005.300
J693-005.400
J693-005.500
J693-005.600
J693-005.700
J693-005.800
J693-005.900
J693-006.000
J693-006.100
J693-006.200
J693-006.300
J693-006.400
J693-006.500
J693-006.600
J693-006.700
J693-006.800
J693-006.900
J693-007.000
J693-007.100
J693-007.200
J693-007.300
J693-007.400
J693-007.500
J693-007.600
J693-007.700
J693-007.800
J693-007.900
J693-008.000
J693-008.100
J693-008.200
J693-008.300
J693-008.400
J693-008.500
J693-008.600
J693-008.700
J693-008.800
J693-008.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)

9 Days or more

3
1 Piece(s)

9 Days or more

3.1
1 Piece(s)

9 Days or more

3.2
1 Piece(s)

9 Days or more

3.3
1 Piece(s)

9 Days or more

3.4
1 Piece(s)

9 Days or more

3.5
1 Piece(s)

9 Days or more

3.6
1 Piece(s)

9 Days or more

3.7
1 Piece(s)

9 Days or more

3.8
1 Piece(s)

9 Days or more

3.9
1 Piece(s)

9 Days or more

4
1 Piece(s)

9 Days or more

4.1
1 Piece(s)

9 Days or more

4.2
1 Piece(s)

9 Days or more

4.3
1 Piece(s)

9 Days or more

4.4
1 Piece(s)

9 Days or more

4.5
1 Piece(s)

9 Days or more

4.6
1 Piece(s)

9 Days or more

4.7
1 Piece(s)

9 Days or more

4.8
1 Piece(s)

9 Days or more

4.9
1 Piece(s)

9 Days or more

5
1 Piece(s)

9 Days or more

5.1
1 Piece(s)

9 Days or more

5.2
1 Piece(s)

9 Days or more

5.3
1 Piece(s)

9 Days or more

5.4
1 Piece(s)

9 Days or more

5.5
1 Piece(s)

9 Days or more

5.6
1 Piece(s)

9 Days or more

5.7
1 Piece(s)

9 Days or more

5.8
1 Piece(s)

9 Days or more

5.9
1 Piece(s)

9 Days or more

6
1 Piece(s)

9 Days or more

6.1
1 Piece(s)

9 Days or more

6.2
1 Piece(s)

9 Days or more

6.3
1 Piece(s)

9 Days or more

6.4
1 Piece(s)

9 Days or more

6.5
1 Piece(s)

9 Days or more

6.6
1 Piece(s)

9 Days or more

6.7
1 Piece(s)

9 Days or more

6.8
1 Piece(s)

9 Days or more

6.9
1 Piece(s)Available

9 Days or more

7
1 Piece(s)

9 Days or more

7.1
1 Piece(s)

9 Days or more

7.2
1 Piece(s)

9 Days or more

7.3
1 Piece(s)

9 Days or more

7.4
1 Piece(s)

9 Days or more

7.5
1 Piece(s)

9 Days or more

7.6
1 Piece(s)

9 Days or more

7.7
1 Piece(s)

9 Days or more

7.8
1 Piece(s)

9 Days or more

7.9
1 Piece(s)

9 Days or more

8
1 Piece(s)

9 Days or more

8.1
1 Piece(s)

9 Days or more

8.2
1 Piece(s)

9 Days or more

8.3
1 Piece(s)

9 Days or more

8.4
1 Piece(s)

9 Days or more

8.5
1 Piece(s)

9 Days or more

8.6
1 Piece(s)

9 Days or more

8.7
1 Piece(s)

9 Days or more

8.8
1 Piece(s)

9 Days or more

8.9

Loading...

Basic Information

Groove Length l2(mm) 150 work material Cast Iron / Aluminum Tool Material Type Carbide
Overall Length L1(mm) 200 Shank Type straight shank Coating Y/N NA
With/without Oil Hole Available Standard G.S. Internal oil supply Available
Blade diameter tolerance h8 Shank diameter tolerance h7

Additional Products in this Category

Tech Support