(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Shank Drill Regular GT100 658 (Part Numbers)

Straight Shank Drill Regular GT100 658
  • Volume Discount

The go-to part for drilling deep holes. A coated drill for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
0658-002.000
0658-003.300
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

7 Days or more

22449
1 Piece(s)Available

8 Days or more

3.33665

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN338
Blade diameter tolerance h8

Additional Products in this Category

Tech Support