(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank Drill, Semi-Long Type N 666

Straight Shank Drill, Semi-Long Type N 666
  • Volume Discount

A coated tang drill used for general applications.

Part Number

Configured Part Number is shown.

Part Number
0666-003.500
0666-003.800
0666-004.000
0666-004.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

3.56091
1 Piece(s)Available

8 Days or more

3.86496
1 Piece(s)Available

8 Days or more

46496
1 Piece(s)Available

8 Days or more

4.569102

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN339
Blade diameter tolerance h8

Additional Products in this Category

Tech Support