(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank Drill Stub GT80 552

Straight Shank Drill Stub GT80 552
  • Volume Discount

[Features]
· Wide groove type drill ideal for machining mild steel, cast iron, and aluminum.

Part Number

Configured Part Number is shown.

0552-007.370

Part Number
0552-007.370
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) d1(mm) 7.37 Groove Length l2(mm) 34 work material general steel / Cast Iron / Aluminum / Resin
Tool Material Type HSS Overall Length L1(mm) 74 Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN1897
Blade diameter tolerance h8 Coating Details DM

Please check the type/dimensions/specifications of the part 0552-007.370 in the Straight Shank Drill Stub GT80 552 series.

Additional Products in this Category

Tech Support