(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 5 X D, N 2464

Carbide Solid Drill Bits - Straight Shank, 5 X D, N 2464
  • Volume Discount

[Features]
· Highly versatile carbide solid drill.
· Supports various workpiece materials such as aluminum or general steel.
· FIRE coating achieves longer life.

Part Number

Configured Part Number is shown.

Part Number
2464-001.000
2464-001.100
2464-001.200
2464-001.300
2464-001.400
2464-001.500
2464-001.600
2464-001.700
2464-001.800
2464-001.900
2464-002.000
2464-002.100
2464-002.200
2464-002.300
2464-002.400
2464-002.500
2464-002.600
2464-002.700
2464-002.800
2464-002.900
2464-003.000
2464-003.100
2464-003.200
2464-003.300
2464-003.400
2464-003.500
2464-003.600
2464-003.700
2464-003.800
2464-003.900
2464-004.000
2464-004.100
2464-004.200
2464-004.300
2464-004.400
2464-004.500
2464-004.600
2464-004.700
2464-004.800
2464-004.900
2464-005.000
2464-005.100
2464-005.200
2464-005.300
2464-005.400
2464-005.500
2464-005.600
2464-005.700
2464-005.800
2464-005.900
2464-006.000
2464-006.100
2464-006.200
2464-006.300
2464-006.400
2464-006.500
2464-006.600
2464-006.700
2464-006.800
2464-006.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

11234
1 Piece(s)Available

8 Days or more

1.11436
1 Piece(s)Available

8 Days or more

1.21638
1 Piece(s)Available

8 Days or more

1.31638
1 Piece(s)Available

8 Days or more

1.41840
1 Piece(s)Available

8 Days or more

1.51840
1 Piece(s)Available

8 Days or more

1.62043
1 Piece(s)Available

8 Days or more

1.72043
1 Piece(s)Available

8 Days or more

1.82246
1 Piece(s)Available

8 Days or more

1.92246
1 Piece(s)Available

8 Days or more

22449
1 Piece(s)Available

8 Days or more

2.12449
1 Piece(s)Available

8 Days or more

2.22753
1 Piece(s)Available

8 Days or more

2.32753
1 Piece(s)Available

8 Days or more

2.43057
1 Piece(s)Available

8 Days or more

2.53057
1 Piece(s)Available

8 Days or more

2.63057
1 Piece(s)Available

8 Days or more

2.73361
1 Piece(s)Available

8 Days or more

2.83361
1 Piece(s)Available

8 Days or more

2.93361
1 Piece(s)Available

8 Days or more

33361
1 Piece(s)Available

8 Days or more

3.13665
1 Piece(s)Available

8 Days or more

3.23665
1 Piece(s)Available

8 Days or more

3.33665
1 Piece(s)Available

8 Days or more

3.43970
1 Piece(s)Available

8 Days or more

3.53970
1 Piece(s)Available

8 Days or more

3.63970
1 Piece(s)Available

8 Days or more

3.73970
1 Piece(s)Available

8 Days or more

3.84375
1 Piece(s)Available

8 Days or more

3.94375
1 Piece(s)Available

8 Days or more

44375
1 Piece(s)Available

8 Days or more

4.14375
1 Piece(s)Available

8 Days or more

4.24375
1 Piece(s)Available

8 Days or more

4.34780
1 Piece(s)Available

8 Days or more

4.44780
1 Piece(s)Available

8 Days or more

4.54780
1 Piece(s)Available

8 Days or more

4.64780
1 Piece(s)Available

8 Days or more

4.74780
1 Piece(s)Available

8 Days or more

4.85286
1 Piece(s)Available

8 Days or more

4.95286
1 Piece(s)Available

8 Days or more

55286
1 Piece(s)Available

8 Days or more

5.15286
1 Piece(s)Available

8 Days or more

5.25286
1 Piece(s)Available

8 Days or more

5.35286
1 Piece(s)Available

8 Days or more

5.45793
1 Piece(s)Available

8 Days or more

5.55793
1 Piece(s)Available

8 Days or more

5.65793
1 Piece(s)Available

8 Days or more

5.75793
1 Piece(s)Available

8 Days or more

5.85793
1 Piece(s)Available

8 Days or more

5.95793
1 Piece(s)Available

8 Days or more

65793
1 Piece(s)Available

8 Days or more

6.163101
1 Piece(s)Available

8 Days or more

6.263101
1 Piece(s)Available

8 Days or more

6.363101
1 Piece(s)Available

8 Days or more

6.463101
1 Piece(s)Available

8 Days or more

6.563101
1 Piece(s)Available

8 Days or more

6.663101
1 Piece(s)Available

8 Days or more

6.763101
1 Piece(s)Available

8 Days or more

6.869109
1 Piece(s)Available

8 Days or more

6.969109

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard G.S.
Blade diameter tolerance h7 Shank diameter tolerance h7 Coating Details FIRE

Additional Products in this Category

Tech Support