(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Square End Mill, Regular, 4-Flute Corner R 3562 (Part Numbers)

Square End Mill, Regular, 4-Flute Corner R 3562
  • Volume Discount

[Features]
· Ideal for corner rounding of molds and machine parts.

Part Number

Configured Part Number is shown.

Part Number
3562-6.005
3562-6.010
3562-8.005
3562-8.010
3562-8.015
3562-8.020
3562-10.005
3562-10.008
3562-10.010
3562-10.015
3562-10.020
3562-12.005
3562-12.008
3562-12.010
3562-12.015
3562-12.020
3562-16.010
3562-16.015
3562-16.020
3562-20.010
3562-20.015
3562-20.020
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
1 Piece(s)

8 Days or more

65760.513
1 Piece(s)

8 Days or more

6576113
1 Piece(s)

8 Days or more

86380.519
1 Piece(s)Available

8 Days or more

8638119
1 Piece(s)

8 Days or more

86381.519
1 Piece(s)

8 Days or more

8638219
1 Piece(s)

8 Days or more

1072100.522
1 Piece(s)Available

8 Days or more

1072100.822
1 Piece(s)

8 Days or more

107210122
1 Piece(s)

8 Days or more

1072101.522
1 Piece(s)

8 Days or more

107210222
1 Piece(s)

8 Days or more

1283120.526
1 Piece(s)

8 Days or more

1283120.826
1 Piece(s)

8 Days or more

128312126
1 Piece(s)

8 Days or more

1283121.526
1 Piece(s)

8 Days or more

128312226
1 Piece(s)

8 Days or more

169216132
1 Piece(s)

8 Days or more

1692161.532
1 Piece(s)

8 Days or more

169216232
1 Piece(s)

8 Days or more

2010420138
1 Piece(s)

8 Days or more

20104201.538
1 Piece(s)

8 Days or more

2010420238

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model radius Helix Angle (Θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support