(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill, Regular, 2-Flute Corner R 3561 (Part Numbers)

Square End Mill, Regular, 2-Flute Corner R 3561

[Features]
· Ideal for corner rounding of molds and machine parts.

Part Number

Configured Part Number is shown.

Part Number
3561-6.005
3561-6.010
3561-8.005
3561-8.010
3561-8.015
3561-8.020
3561-10.005
3561-10.010
3561-10.015
3561-10.020
3561-12.005
3561-12.010
3561-12.015
3561-12.020
3561-16.010
3561-16.015
3561-16.020
3561-20.010
3561-20.015
3561-20.020
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
1 Piece(s)

8 Days or more

65760.510
1 Piece(s)

10 Days or more

6576110
1 Piece(s)

10 Days or more

86380.516
1 Piece(s)

10 Days or more

8638116
1 Piece(s)

10 Days or more

86381.516
1 Piece(s)

10 Days or more

8638216
1 Piece(s)

10 Days or more

1072100.519
1 Piece(s)

10 Days or more

107210119
1 Piece(s)

10 Days or more

1072101.519
1 Piece(s)

10 Days or more

107210219
1 Piece(s)

10 Days or more

1283120.522
1 Piece(s)

10 Days or more

128312122
1 Piece(s)

10 Days or more

1283121.522
1 Piece(s)

10 Days or more

128312222
1 Piece(s)

10 Days or more

169216126
1 Piece(s)

10 Days or more

1692161.526
1 Piece(s)

10 Days or more

169216226
1 Piece(s)

10 Days or more

2010420132
1 Piece(s)

10 Days or more

20104201.532
1 Piece(s)

10 Days or more

2010420232

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 2 Model radius Helix Angle (Θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support