(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Shank Drill Stub GU500 512

End Mill Shank Drill Stub GU500 512
  • Volume Discount

This highly versatile coated drill can handle materials from general steel and nonferrous metals to cast iron and stainless steel.

Part Number

Configured Part Number is shown.

Part Number
0512-002.000
0512-003.100
0512-004.000
0512-005.100
0512-005.700
0512-005.900
0512-006.200
0512-009.600
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

8 Days or more

21244328
1 Piece(s)Available

8 Days or more

3.11850428
1 Piece(s)Available

8 Days or more

42254428
1 Piece(s)Available

8 Days or more

5.12670636
1 Piece(s)Available

8 Days or more

5.72872636
1 Piece(s)Available

8 Days or more

5.92872636
1 Piece(s)Available

8 Days or more

6.23175836
1 Piece(s)Available

8 Days or more

9.643931040

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard G.S.
Blade diameter tolerance h8 Shank diameter tolerance h8

Additional Products in this Category

Tech Support