(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, 5 X D with Oil Hole, RT100U 5511

Carbide Solid Drill Bits - End Mill Shank, 5 X D with Oil Hole, RT100U 5511
  • Volume Discount

[Features]
· Internal lubrication enables high performance drilling without steps.

(i)Caution

  • There may be changes to the specifications for RT100U drills in order to improve performance.

Part Number

Configured Part Number is shown.

Part Number
5511-003.000
5511-003.170
5511-003.250
5511-003.300
5511-003.400
5511-003.500
5511-003.570
5511-003.700
5511-003.800
5511-003.970
5511-004.000
5511-004.100
5511-004.200
5511-004.300
5511-004.400
5511-004.500
5511-004.600
5511-004.650
5511-004.700
5511-004.800
5511-004.900
5511-005.000
5511-005.100
5511-005.200
5511-005.300
5511-005.400
5511-005.550
5511-005.600
5511-005.700
5511-005.800
5511-005.900
5511-006.000
5511-006.100
5511-006.200
5511-006.300
5511-006.400
5511-006.500
5511-006.600
5511-006.700
5511-006.800
5511-006.900
5511-007.000
5511-007.100
5511-007.200
5511-007.300
5511-007.400
5511-007.500
5511-007.600
5511-007.700
5511-007.800
5511-007.900
5511-008.000
5511-008.100
5511-008.200
5511-008.300
5511-008.400
5511-008.500
5511-008.600
5511-008.700
5511-008.800
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

8 Days or more

32866636
1 Piece(s)Available

8 Days or more

3.172866636
1 Piece(s)Available

8 Days or more

3.252866636
1 Piece(s)Available

8 Days or more

3.32866636
1 Piece(s)Available

8 Days or more

3.42866636
1 Piece(s)Available

8 Days or more

3.52866636
1 Piece(s)Available

8 Days or more

3.572866636
1 Piece(s)Available

8 Days or more

3.73674636
1 Piece(s)Available

8 Days or more

3.83674636
1 Piece(s)Available

8 Days or more

3.973674636
1 Piece(s)Available

8 Days or more

43674636
1 Piece(s)Available

8 Days or more

4.13674636
1 Piece(s)Available

8 Days or more

4.23674636
1 Piece(s)Available

8 Days or more

4.33674636
1 Piece(s)Available

8 Days or more

4.43674636
1 Piece(s)Available

8 Days or more

4.53674636
1 Piece(s)Available

8 Days or more

4.63674636
1 Piece(s)Available

10 Days or more

4.653674636
1 Piece(s)Available

8 Days or more

4.73674636
1 Piece(s)Available

8 Days or more

4.84482636
1 Piece(s)Available

8 Days or more

4.94482636
1 Piece(s)Available

8 Days or more

54482636
1 Piece(s)Available

8 Days or more

5.14482636
1 Piece(s)Available

8 Days or more

5.24482636
1 Piece(s)Available

8 Days or more

5.34482636
1 Piece(s)Available

8 Days or more

5.44482636
1 Piece(s)Available

10 Days or more

5.554482636
1 Piece(s)Available

8 Days or more

5.64482636
1 Piece(s)Available

8 Days or more

5.74482636
1 Piece(s)Available

8 Days or more

5.84482636
1 Piece(s)Available

8 Days or more

5.94482636
1 Piece(s)Available

8 Days or more

64482636
1 Piece(s)Available

8 Days or more

6.15391836
1 Piece(s)Available

8 Days or more

6.25391836
1 Piece(s)Available

8 Days or more

6.35391836
1 Piece(s)Available

8 Days or more

6.45391836
1 Piece(s)Available

8 Days or more

6.55391836
1 Piece(s)Available

8 Days or more

6.65391836
1 Piece(s)Available

8 Days or more

6.75391836
1 Piece(s)Available

8 Days or more

6.85391836
1 Piece(s)Available

8 Days or more

6.95391836
1 Piece(s)Available

8 Days or more

75391836
1 Piece(s)Available

8 Days or more

7.15391836
1 Piece(s)Available

8 Days or more

7.25391836
1 Piece(s)Available

8 Days or more

7.35391836
1 Piece(s)Available

8 Days or more

7.45391836
1 Piece(s)Available

8 Days or more

7.55391836
1 Piece(s)Available

8 Days or more

7.65391836
1 Piece(s)Available

8 Days or more

7.75391836
1 Piece(s)Available

8 Days or more

7.85391836
1 Piece(s)Available

8 Days or more

7.95391836
1 Piece(s)Available

8 Days or more

85391836
1 Piece(s)Available

8 Days or more

8.1611031040
1 Piece(s)Available

8 Days or more

8.2611031040
1 Piece(s)Available

8 Days or more

8.3611031040
1 Piece(s)Available

8 Days or more

8.4611031040
1 Piece(s)Available

8 Days or more

8.5611031040
1 Piece(s)Available

8 Days or more

8.6611031040
1 Piece(s)Available

8 Days or more

8.7611031040
1 Piece(s)Available

8 Days or more

8.8611031040

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Number of flutes(sheet) 2 tip angle(°) 140 Standard DIN6537L
Internal oil supply Available Blade diameter tolerance m7 Shank diameter tolerance h6
Coating Details FIRE

Additional Products in this Category

Tech Support