(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NC Spotting Drill 90° F723 (Part Numbers)

NC Spotting Drill 90° F723
  • Volume Discount

Allows simultaneous centering and chamfering. FIRE coating enables high-speed machining with a long service life.

Part Number

Configured Part Number is shown.

Part Number
F723-005.000
F723-006.000
F723-006.350
F723-008.000
F723-009.520
F723-010.000
F723-012.000
F723-012.700
F723-015.870
F723-016.000
F723-019.050
F723-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)
1 Piece(s)Available

8 Days or more

56214
1 Piece(s)Available

12 Days or more

66616
1 Piece(s)Available

8 Days or more

6.357017
1 Piece(s)Available

8 Days or more

87921
1 Piece(s)Available

8 Days or more

9.528925
1 Piece(s)Available

8 Days or more

108925
1 Piece(s)Available

8 Days or more

1210230
1 Piece(s)Available

8 Days or more

12.710230
1 Piece(s)Available

8 Days or more

15.8711537
1 Piece(s)Available

8 Days or more

1611537
1 Piece(s)Available

8 Days or more

19.0513145
1 Piece(s)Available

8 Days or more

2013145

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N Available
Coating Type Other Standard G.S. Coating Details FIRE
Shank diameter tolerance h6

Additional Products in this Category

Tech Support