(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

NC Spotting Drill 120° F724

NC Spotting Drill 120° F724
  • Volume Discount

Allows simultaneous centering and chamfering. FIRE coating enables high-speed machining with a long service life.

Part Number

Configured Part Number is shown.

Part Number
F724-005.000
F724-006.000
F724-006.350
F724-008.000
F724-009.520
F724-010.000
F724-012.000
F724-012.700
F724-015.870
F724-016.000
F724-019.050
F724-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)
1 Piece(s)Available

9 Days or more

56214
1 Piece(s)Available

9 Days or more

66616
1 Piece(s)Available

9 Days or more

6.357017
1 Piece(s)Available

9 Days or more

87921
1 Piece(s)Available

9 Days or more

9.528925
1 Piece(s)Available

9 Days or more

108925
1 Piece(s)Available

9 Days or more

1210230
1 Piece(s)Available

9 Days or more

12.710230
1 Piece(s)Available

9 Days or more

15.8711537
1 Piece(s)Available

9 Days or more

1611537
1 Piece(s)Available

9 Days or more

19.0513145
1 Piece(s)Available

9 Days or more

2013145

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 120 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N Available
Coating Type Other Standard G.S. Coating Details FIRE
Shank diameter tolerance h6

Additional Products in this Category

Tech Support