(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 25 x D with Oil Hole, RT100T 6512

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 25 x D with Oil Hole, RT100T 6512
  • Volume Discount

Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
6512-003.000
6512-003.170
6512-003.500
6512-003.570
6512-003.970
6512-004.000
6512-004.370
6512-004.500
6512-004.760
6512-005.000
6512-005.100
6512-005.160
6512-005.410
6512-005.500
6512-005.560
6512-005.950
6512-006.000
6512-006.350
6512-006.500
6512-006.750
6512-007.000
6512-007.140
6512-007.500
6512-007.540
6512-007.940
6512-008.000
6512-008.330
6512-008.500
6512-008.730
6512-009.000
6512-009.130
6512-009.520
6512-009.920
6512-010.000
6512-010.320
6512-010.720
6512-011.000
6512-011.110
6512-011.510
6512-011.910
6512-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

385125636
1 Piece(s)Available

26 Days or more

3.17101141636
1 Piece(s)Available

10 Days or more

3.5116156636
1 Piece(s)Available

26 Days or more

3.57116156636
1 Piece(s)Available

26 Days or more

3.97116156636
1 Piece(s)Available

10 Days or more

4116156636
1 Piece(s)Available

10 Days or more

4.37143183636
1 Piece(s)Available

26 Days or more

4.5143183636
1 Piece(s)Available

26 Days or more

4.76143183636
1 Piece(s)Available

10 Days or more

5143183636
1 Piece(s)Available

26 Days or more

5.1170210636
1 Piece(s)Available

26 Days or more

5.16170210636
1 Piece(s)Available

26 Days or more

5.41170210636
1 Piece(s)Available

26 Days or more

5.5170210636
1 Piece(s)Available

26 Days or more

5.56170210636
1 Piece(s)Available

26 Days or more

5.95170210636
1 Piece(s)Available

10 Days or more

6170210636
1 Piece(s)Available

26 Days or more

6.35197237836
1 Piece(s)Available

26 Days or more

6.5197237836
1 Piece(s)Available

26 Days or more

6.75197237836
1 Piece(s)Available

10 Days or more

7197237836
1 Piece(s)Available

26 Days or more

7.14223263836
1 Piece(s)Available

26 Days or more

7.5223263836
1 Piece(s)Available

26 Days or more

7.54223263836
1 Piece(s)Available

26 Days or more

7.94223263836
1 Piece(s)Available

10 Days or more

8223263836
1 Piece(s)Available

26 Days or more

8.332502941040
1 Piece(s)Available

10 Days or more

8.52502941040
1 Piece(s)Available

26 Days or more

8.732502941040
1 Piece(s)Available

26 Days or more

92502941040
1 Piece(s)Available

26 Days or more

9.132773211040
1 Piece(s)Available

26 Days or more

9.522773211040
1 Piece(s)Available

26 Days or more

9.922773211040
1 Piece(s)Available

26 Days or more

102773211040
1 Piece(s)Available

26 Days or more

10.323103591245
1 Piece(s)Available

26 Days or more

10.723103591240
1 Piece(s)Available

10 Days or more

113103591245
1 Piece(s)Available

26 Days or more

11.113373861240
1 Piece(s)Available

26 Days or more

11.513373861245
1 Piece(s)Available

26 Days or more

11.913373861245
1 Piece(s)Available

10 Days or more

123373861245

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type A
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 135
Standard G.S. Internal oil supply Available Blade diameter tolerance h7
Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support