(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Schietti

Schietti
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Schietti, see the sections below:

Part Number

Configured Part Number is shown.

PLS-135O

Part Number
PLS-135O
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 134
Spring NA Maximum Opening Width(mm) 18 Opening Aperture Adjustment 2
Cuttable Diameter(mm) 1.3 Nominal Dimensions(mm) 135 Tip Component Thickness(mm) 8
Color Orange Main body: option Main Body JAN Code 4953880123238
Weight(g) 95 Material High Carbon Steel S55C Hardening Complete anti-oxidation treatment
Surface Treatment Cation Electrodeposition Coating

Please check the type/dimensions/specifications of the part PLS-135O in the Schietti series.

Additional Products in this Category

Tech Support