(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Single-Action Compact Cylinder

Hydraulic Single-Action Compact Cylinder
  • Volume Discount

[Features]
· Low pressure/high pressure (0.8 to 25 MPa) push cylinder

Part Number

Configured Part Number is shown.

Part Number
PCSA0160-L
PCSA0160-M
PCSA0160-S
PCSA0221-L
PCSA0221-M
PCSA0221-S
PCSA0241-L
PCSA0241-M
PCSA0241-S
PCSA0301-L
PCSA0301-S
PCSA0361-L
PCSA0361-M
PCSA0361-S
PCSA0451-L
PCSA0451-M
PCSA0451-S
PCSA0551-L
PCSA0551-M
PCSA0551-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke cord Stroke
(mm)
Cylinder area
(c㎡)
Cylinder capacity
(cm3)
Release Spring Force Mass
(kg)
O-Ring C A (Outer Diameter x Pitch) G FA B D E N KA L H MA (Outer Diameter x Depth) J U(max) U(min) T W V P Chamfer
1 Piece(s)Available

26 Days or more

L160.50.812.5~23.50.051BP97.5M16 x 1.533.55014.3815.575.546M5×0.8×85381214.50314C1
1 Piece(s)Available

26 Days or more

M100.50.512.5~23.50.041BP97.5M16 x 1.524.54114.3815.575.546M5×0.8×85291214.50314C1
1 Piece(s)Available

8 Days or more

S60.50.312.5~23.50.031BP97.5M16 x 1.518.53514.3815.575.546M5×0.8×85231214.50314C1
1 Piece(s)Available

26 Days or more

L161.11.825.7~41.20.1AS568-01511.2M22×1.5345620.31221.21075.58M5×1×77411420.53.5319C1
1 Piece(s)Available

26 Days or more

M101.11.125.7~41.20.08AS568-01511.2M22×1.5214320.31221.21075.58M5×1×77281420.53.5319C1
1 Piece(s)Available

26 Days or more

S61.10.725.7~41.20.06AS568-01511.2M22×1.5133520.31221.21075.58M5×1×77201420.53.5319C1
1 Piece(s)Available

26 Days or more

L201.53.132.6~59.70.15AS568-01713M24×1.541.563.522.31424.51075.58M5×1×77481422.55.5322C1
1 Piece(s)Available

26 Days or more

M121.51.832.6~59.70.1AS568-01713M24×1.5254722.31424.51075.58M5×1×77321422.55.5322C1
1 Piece(s)Available

26 Days or more

S81.51.232.6~59.70.08AS568-01713M24×1.517.539.522.31424.51075.58M5×1×77241422.55.5322C1
1 Piece(s)Available

26 Days or more

L202.55.150.1~99.10.3AS568-02017M30×1.546.57228.31830148.579M8×1.25×108541528.56622C1
1 Piece(s)Available

26 Days or more

S82.5250.1~99.10.15AS568-02017M30×1.51843.528.31830148.579M8×1.25×108261528.56622C1
1 Piece(s)Available

26 Days or more

L253.99.979.4~1500.5AS568-12019M36×1.557.58534.322.435.5179.5810M8×1.25×108661634.56632C1
1 Piece(s)Available

26 Days or more

M163.96.379.4~1500.4AS568-12019M36×1.536.56434.322.435.5179.5810M8×1.25×108451634.56632C1
1 Piece(s)Available

26 Days or more

S103.93.979.4~1500.3AS568-12019M36×1.523.55134.322.435.5179.5810M8×1.25×108321634.56632C1
1 Piece(s)Available

26 Days or more

L257.117.7157~3190.81BP31.528M45×1.558.594.543.3304517121012M10×1.5×1112691843.58832C1
1 Piece(s)Available

26 Days or more

M167.111.3157~3190.61BP31.528M45×1.5367243.3304517121012M10×1.5×1112471843.58832C1
1 Piece(s)Available

26 Days or more

S107.17.1157~3190.51BP31.528M45×1.5235943.3304517121012M10×1.5×1112341843.58832C1
1 Piece(s)Available

26 Days or more

L329.931.7236~4521.31BP3934.5M55×1.56510252.635.55530131112M12×1.75×12127620538850C1.5
1 Piece(s)Available

26 Days or more

M209.919.8236~45211BP3934.5M55×1.542.579.552.635.55530131112M12×1.75×12125320538850C1.5
1 Piece(s)Available

26 Days or more

S129.911.9236~4520.81BP3934.5M55×1.5276452.635.55530131112M12×1.75×12123820538850C1.5

Loading...

  1. 1

Basic Information

Pressure Resistance(Mpa) 37.5 Operating Temperature(°C) 0–70 Minimum Operating Pressure(Mpa) 0.8
Max Operating Pressure(Mpa) 25

Additional Products in this Category

Tech Support