(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Miniature Grit Spiral Brush with Abrasive

Miniature Grit Spiral Brush with Abrasive
  • Volume Discount

•Product Model: Spiral Brush
•Shaft Length: 95
•Overall Length: 115
•Material: Nylon with Abrasive Grain # 500

Part Number

Configured Part Number is shown.

Part Number
DA-32
DA-33
DA-34
DA-35
DA-36
DA-37
DA-38
DA-39
DA-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft Diameter
(mm)
1 Piece(s)Available

15 Days or more

21.2
1 Piece(s)Available

12 Days or more

31.6
1 Piece(s)Available

15 Days or more

43
1 Piece(s)Available

15 Days or more

53
1 Piece(s)Available

15 Days or more

63
1 Piece(s)Available

15 Days or more

73
1 Piece(s)Available

15 Days or more

83
1 Piece(s)Available

15 Days or more

93
1 Piece(s)Available

15 Days or more

104.0

Loading...

  1. 1

Basic Information

Product Type Spiral brush Material Nylon with Abrasive Grain # 500 Shaft length 95
Overall Length 115

Additional Products in this Category

Tech Support