(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Brush - Brass, 5 or 7 mm Shaft Diameter, TB

Tube Brush - Brass, 5 or 7 mm Shaft Diameter, TB
  • Volume Discount

•Product Model: Torsion Brush
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
TB-91
TB-92
TB-93
TB-94
TB-95
TB-96
TB-97
TB-98
TB-99
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Overall Length
1 Piece(s)Available

7 Days or more

100.255165
1 Piece(s)Available

11 Days or more

130.255165
1 Piece(s)Available

7 Days or more

160.255165
1 Piece(s)Available

11 Days or more

190.255165
1 Piece(s)Available

11 Days or more

220.255165
1 Piece(s)Available

8 Days or more

250.37200
1 Piece(s)Available

8 Days or more

320.37200
1 Piece(s)Available

8 Days or more

380.37200
1 Piece(s)Available

8 Days or more

500.37200

Loading...

  1. 1

Basic Information

Product Type Torsional brush Material Brass

Additional Products in this Category

Tech Support