(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS304 Stainless Steel Tube Brush

SUS304 Stainless Steel Tube Brush
  • Volume Discount

•Product Model: Torsion Brush
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
TB-71
TB-72
TB-73
TB-74
TB-75
TB-76
TB-77
TB-78
TB-79
TB-80
TB-81
TB-82
TB-83
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Overall Length
1 Piece(s)Available

11 Days or more

100.255165
1 Piece(s)Available

11 Days or more

130.255165
1 Piece(s)Available

11 Days or more

160.255165
1 Piece(s)Available

11 Days or more

190.255165
1 Piece(s)Available

96 Days or more

220.255165
1 Piece(s)Available

15 Days or more

250.37200
1 Piece(s)Available

8 Days or more

320.37200
1 Piece(s)Available

12 Days or more

380.37200
1 Piece(s)Available

12 Days or more

500.37200
1 Piece(s)Available

15 Days or more

650.37200
1 Piece(s)Available

15 Days or more

750.37200
1 Piece(s)Available

11 Days or more

900.357200
1 Piece(s)Available

11 Days or more

1000.357200

Loading...

  1. 1

Basic Information

Product Type Torsional brush Material Stainless Steel

Additional Products in this Category

Tech Support