(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Stainless Steel Shaft Mounted Wheel Brush SMW

Miniature Stainless Steel Shaft Mounted Wheel Brush SMW
  • Volume Discount

•Product Model: Wheel Brush
•Shaft Diameter (mm): 3.0
•Thickness: 6
•Fitting Diameter: 10
•Shaft Length: 30

Part Number

Configured Part Number is shown.

Part Number
SMW-232
SMW-233
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
1 Piece(s)Available

8 Days or more

220.1
1 Piece(s)Available

12 Days or more

250.15

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Shaft Diameter(mm) 3 Material Stainless Steel
Thickness 6 Fitting Diameter 10 Shaft length 30

Additional Products in this Category

Tech Support