(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Black Bristle Shaft Mounted Cup Brush

Miniature Black Bristle Shaft Mounted Cup Brush
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 13
•Wire Diameter (mm): Black Hair
•Fitting Diameter: 10
•Shaft Length: 40

Part Number

Configured Part Number is shown.

Part Number
MC-216
MC-217
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
1 Piece(s)Available

11 Days or more

2.3
1 Piece(s)Available

11 Days or more

3

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 13 Wire diameter(mm) Black Hair
Material Black Hair Fitting Diameter 10 Shaft length 40
Hair length 6

Additional Products in this Category

Tech Support